11/22/2024 10:26:53 AM
Product Catalog
  • Product Catalog
Minimize
6GK57988MB000AC1 | 6GK57988MB000AC1
Product
RCoax cable clip 1/2" Cable holder for RCoax cable; Fixing screws not included in scope of supply; 10 units.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK57988MB000AC1 | 6GK57988MB000AC1
Product Description RCoax cable clip 1/2" Cable holder for RCoax cable; Fixing screws not included in scope of supply; 10 units.
Product family IWLAN RCoax cable
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 777
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.088 lb
Packaging Dimension 1.043 x 0.689 x 0.689
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4019169851244
UPC 662643298352
Commodity Code 39269097
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-02
eClass 14 27-06-18-02
eClass 6 27-06-18-02
eClass 7.1 27-06-18-02
eClass 8 27-06-18-02
eClass 9 27-06-18-02
eClass 9.1 27-06-18-02
ETIM 7 EC000019
ETIM 8 EC000019
ETIM 9 EC000019
UNSPSC 15 43-22-31-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;