11/22/2024 2:38:54 PM
Product Catalog
  • Product Catalog
Minimize
6GK57988MD000AM1 | 6GK57988MD000AM1
Product
RCoax spacer 85 mm Spacer for RCoax cable; Clip 1/2" 100 units.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK57988MD000AM1 | 6GK57988MD000AM1
Product Description RCoax spacer 85 mm Spacer for RCoax cable; Clip 1/2" 100 units.
Product family IWLAN RCoax cable
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 777
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.639 lb
Packaging Dimension 1.378 x 5.00 x 5.787
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 100
Additional Product Information
EAN 4019169851299
UPC 040892693904
Commodity Code 39269097
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-02
eClass 14 27-06-18-02
eClass 6 27-06-18-02
eClass 7.1 27-06-18-02
eClass 8 27-06-18-02
eClass 9 27-06-18-02
eClass 9.1 27-06-18-02
ETIM 7 EC000019
ETIM 8 EC000019
ETIM 9 EC000019
UNSPSC 15 43-22-31-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;