11/24/2024 10:36:57 PM
Product Catalog
  • Product Catalog
Minimize
6GK57988MW000AA0 | 6GK57988MW000AA0
Product
Mounting kit for SCALANCE W1780 Wall mounting can only be used in connection with SCALANCE W1788/W1788EEC/ W1748 Rugged mounting kit for fastening of SCALANCE W1780 on wall or ceiling; scope of delivery: 1 mounting plate Fixing and retaining screws.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK57988MW000AA0 | 6GK57988MW000AA0
Product Description Mounting kit for SCALANCE W1780 Wall mounting can only be used in connection with SCALANCE W1788/W1788EEC/ W1748 Rugged mounting kit for fastening of SCALANCE W1780 on wall or ceiling; scope of delivery: 1 mounting plate Fixing and retaining screws.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 777
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.260 lb
Packaging Dimension 6.535 x 1.772 x 7.047
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 3
Additional Product Information
EAN 4047622642498
UPC 195125171138
Commodity Code 73269098
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-90-90
eClass 14 19-17-02-14
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;