11/22/2024 10:20:17 AM
Product Catalog
  • Product Catalog
Minimize
6GK58742AA002AA2 | 6GK58742AA002AA2
Product
- - spare part - - SCALANCE M874-2 2G router; for wireless IP communication from Ethernet- based automation devices via 2G mobile radio VPN, firewall, NAT; 2-port switch; 1x digital input, 1x digital output; Observe national approvals!
Notes
A successor is available for this product
6GK5876-4AA10-2BA2 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Product
Article Number (Market Facing Number) 6GK58742AA002AA2 | 6GK58742AA002AA2
Product Description - - spare part - - SCALANCE M874-2 2G router; for wireless IP communication from Ethernet- based automation devices via 2G mobile radio VPN, firewall, NAT; 2-port switch; 1x digital input, 1x digital output; Observe national approvals!
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 04/19/2024
Notes
A successor is available for this product
6GK5876-4AA10-2BA2 Compare Products
.
.
Successor information
Successor 6GK5876-4AA10-2BA2
Replacement Description SCALANCE M876-4 4G router; for wireless IP communication from Ethernet-based programmable controllers via LTE (4G) mobile radio optimized for worldwide usage, VPN, firewall, NAT; 4-port switch; 2x SMA antennas, MIMO technology; 1x digital input, 1x digital output; observe national approvals.
Price data
Price Group R40
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.836 lb
Packaging Dimension 57.874 x 13.78 x 50.00
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622113202
UPC 195125170643
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group X0AH
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;