11/24/2024 9:51:14 PM
Product Catalog
  • Product Catalog
Minimize
6GK58988MR00 | 6GK58988MR00
Product
SCALANCE M 19" mounting frame for installation of SCALANCE M-800/ S615 in 19-inch racks, 1 height unit
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK58988MR00 | 6GK58988MR00
Product Description SCALANCE M 19" mounting frame for installation of SCALANCE M-800/ S615 in 19-inch racks, 1 height unit
Product family Mounting accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 722
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.841 lb
Packaging Dimension 4.724 x 20.472 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622398319
UPC 804766690501
Commodity Code 73269098
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;