11/24/2024 7:32:29 PM
Product Catalog
  • Product Catalog
Minimize
6GK59802EA000AA1 | 6GK59802EA000AA1
Product
S7-1500 mounting kit Mounting bracket for mounting of X-100/X-200/X-300 devices on S7-1500 mounting rail 1 pack=2 units.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK59802EA000AA1 | 6GK59802EA000AA1
Product Description S7-1500 mounting kit Mounting bracket for mounting of X-100/X-200/X-300 devices on S7-1500 mounting rail 1 pack=2 units.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 780
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.260 lb
Packaging Dimension 2.953 x 4.882 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 2
Additional Product Information
EAN 4047622354872
UPC 804766254833
Commodity Code 76169990
LKZ_FDB/ CatalogID IK
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/13/2007
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;