11/26/2024 1:19:41 PM
Product Catalog
  • Product Catalog
Minimize
6GK60008CG012EA0 | 6GK60008CG012EA0
Product
Media Module for RUGGEDCOM RSG 2488, 2 x RJ45, 10/100/1000BAS E-TX
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60008CG012EA0 | 6GK60008CG012EA0
Product Description Media Module for RUGGEDCOM RSG 2488, 2 x RJ45, 10/100/1000BAS E-TX
Product family RUGGEDCOM RSG2488
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 764
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (lb) 0.331 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621781651
Commodity Code 8517790000
LKZ_FDB/ CatalogID IK
Product Group 2628
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
IDEA 4 6839
UNSPSC 15 43-22-26-35
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;