11/26/2024 1:22:26 PM
Product Catalog
  • Product Catalog
Minimize
6GK60008CH000AA0 | 6GK60008CH000AA0
Product
Image similar
RUGGEDCOM CONNECTOR RS969. Connector IP67 MM LC plug
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60008CH000AA0 | 6GK60008CH000AA0
Product Description RUGGEDCOM CONNECTOR RS969. Connector IP67 MM LC plug
Product family RUGGEDCOM Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 00M
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 1.764 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621026035
Commodity Code 8536700000
LKZ_FDB/ CatalogID IK
Product Group 2467
Group Code R321
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-22
eClass 14 19-17-01-22
eClass 6 27-25-05-01
eClass 7.1 19-17-01-22
eClass 8 19-17-01-22
eClass 9 19-17-01-22
eClass 9.1 19-17-01-22
ETIM 7 EC001122
ETIM 8 EC001122
ETIM 9 EC001122
UNSPSC 15 43-22-26-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;