05/20/2024 12:07:21 PM
Product Catalog
  • Product Catalog
Minimize
6GK60010AC010EA0 | 6GK60010AC010EA0
Product
Image similar
RUGGEDCOM RMC is an industrially hardened fiber optical media converter specifically designed to operate in harsh environments such as those found in electric utility substations and factory floors. different Fiber optic types DIN rail mounting is standard 24 = 24 VDC (18-36 VDC) XX = No power supply 2 TXFXSM = SM 1300nm,15 km SFF LC 1x 100TX to 1x 100FX XX = none XX = none Manufacturing modification
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60010AC010EA0 | 6GK60010AC010EA0
Product Description RUGGEDCOM RMC is an industrially hardened fiber optical media converter specifically designed to operate in harsh environments such as those found in electric utility substations and factory floors. different Fiber optic types DIN rail mounting is standard 24 = 24 VDC (18-36 VDC) XX = No power supply 2 TXFXSM = SM 1300nm,15 km SFF LC 1x 100TX to 1x 100FX XX = none XX = none Manufacturing modification
Product family RUGGEDCOM RMC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 00C
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A991X / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 1.499 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2610
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
IDEA 4 6500
UNSPSC 15 43-22-26-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;