**** Replacement part **** RUGGEDCOM RX1500PN LM APE1404CKP Line Module Application Processing Engine 1.3GHz, 2GB RAM, 16GB SATA, DVI-D Video, 2xUSB, Checkpoint FW (Requires Checkpoint License)
Notes
Article Number (Market Facing Number) |
6GK60150AL200GF0 | 6GK60150AL200GF0 |
Product Description |
**** Replacement part **** RUGGEDCOM RX1500PN LM APE1404CKP Line Module Application Processing Engine 1.3GHz, 2GB RAM, 16GB SATA, DVI-D Video, 2xUSB, Checkpoint FW (Requires Checkpoint License)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 06/15/2020 |
Notes |
.
.
|
Successor |
6GK6015-0AL20-0GK0 |
Replacement Description |
RUGGEDCOM APE1808CKP Line Module Application Processing Engine, Atom x5-E3940, 8GB RAM, 64GB eMMC, DisplayPort, uSD, USB, Checkpoint FW (Requires Checkpoint License) |
Price Group |
R41 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D002ENCR / AL : 5A002A2A2 |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (lb) |
0.794 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621032777 |
Commodity Code |
8517700000 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
4739 |
Group Code |
R321 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|