RUGGEDCOM RS900MNC-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their smart devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 56-bit Encryption Conformal coating
Article Number (Market Facing Number) |
6GK60900EM100AA1 |
Product Description |
RUGGEDCOM RS900MNC-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their smart devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 56-bit Encryption Conformal coating
|
Product family |
RUGGEDCOM Technology Modules |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/04/2024 |
Price Group |
00C |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A002ENCA3 |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (lb) |
0.441 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8517790000 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2484 |
Group Code |
R321 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
Since: 10/01/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|