11/25/2024 9:29:31 AM
Product Catalog
  • Product Catalog
Minimize
6GK60900EM200AA1 | 6GK60900EM200AA1
Product
Image similar
RUGGEDCOM RS900M-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their smart devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 128-bit Encryption Conformal coating
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK60900EM200AA1 | 6GK60900EM200AA1
Product Description RUGGEDCOM RS900M-STND-XX OEM module is designed to enable original equipment manufacturer (OEMs) to embed utility grade Ethernet network communications within their smart devices. It contains the full featured Rugged Operating System (ROS) that is found on all RuggedCom Ethernet switches. The RS900M is designed specifically for harsh environments and supports applications that require IEC 61850-3, IEEE 1613 Class 2 and NEMA TS-2 certifications. 128-bit Encryption Conformal coating
Product family RUGGEDCOM Technology Modules
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/24/2024
Price data
Price Group 00C
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621207878
Commodity Code 8517790000
LKZ_FDB/ CatalogID IK
Product Group 2484
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;