11/25/2024 9:28:44 AM
Product Catalog
  • Product Catalog
Minimize
6GK62972SA004AA0 | 6GK62972SA004AA0
Product
Media Module for RUGGEDCOM RST2000 series, 4 x SFP-slot. Supporting 100BASE-FX, 1000BASE-X SFPs, SFPs are not included.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK62972SA004AA0 | 6GK62972SA004AA0
Product Description Media Module for RUGGEDCOM RST2000 series, 4 x SFP-slot. Supporting 100BASE-FX, 1000BASE-X SFPs, SFPs are not included.
Product family RUGGEDCOM RST2228 / RST2228P
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 00M
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 0.551 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766555527
Commodity Code 8517790000
LKZ_FDB/ CatalogID IK
Product Group 2468
Group Code R321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/08/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
IDEA 4 6839
UNSPSC 15 43-22-26-35
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;