********** spare part ********* communications processor CP 443-1 for connection of SIMATIC S7-400 to industrial Ethernet over ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE with and without RFC1006 multicast, PROFINET IO controller, DHCP, SNMP V2, web, diagnostics, initialization via LAN, access protection via IP access list integrated real-time switch ERTEC 400, 2xRJ45 connection for LAN with 10/100 Mbit/s
Notes
Additional Information:Compatible successor 6GK7443-1EX30-0XE0
.
.
Article Number (Market Facing Number) |
6GK74431EX200XE0 | 6GK74431EX200XE0 |
Product Description |
********** spare part ********* communications processor CP 443-1 for connection of SIMATIC S7-400 to industrial Ethernet over ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE with and without RFC1006 multicast, PROFINET IO controller, DHCP, SNMP V2, web, diagnostics, initialization via LAN, access protection via IP access list integrated real-time switch ERTEC 400, 2xRJ45 connection for LAN with 10/100 Mbit/s
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2015 |
Notes |
Additional Information:Compatible successor 6GK7443-1EX30-0XE0
.
.
|
Successor |
6GK7443-1EX30-0XE0 |
Replacement Description |
Communications processor CP 443-1; 2x 10/100 Mbit/s (IE switch); RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (SEND/ RECEIVE); S7 routing; IP configuration via DHCP/ Block; IP Access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; Support for PROFIenergy; |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A991X / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
1.810 lb |
Packaging Dimension |
9.173 x 11.89 x 1.496 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169121705 |
UPC |
662643425659 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/09/2007 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|