Communications processor CP 443-1 Advanced 1x 10/100/1000 Mbps, 4x 10/100 Mbps (IE switch) RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (send/receive) S7 routing; IP configuration via DHCP/block; IP access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; PROFIenergy support; IP routing; FTP; Web server; email; please note SIOS ID: 109799025
Article Number (Market Facing Number) |
6GK74431GX300XE0 | 6GK74431GX300XE0 |
Product Description |
Communications processor CP 443-1 Advanced 1x 10/100/1000 Mbps, 4x 10/100 Mbps (IE switch) RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (send/receive) S7 routing; IP configuration via DHCP/block; IP access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; PROFIenergy support; IP routing; FTP; Web server; email; please note SIOS ID: 109799025
|
Product family |
CP 443-1 Advanced |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
662 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1.911 lb |
Packaging Dimension |
1.378 x 5.079 x 5.591 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169206693 |
UPC |
040892948905 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2414 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/11/2012 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|