05/20/2024 2:27:35 PM
Product Catalog
  • Product Catalog
Minimize
6GK75421AX000XE0 | 6GK75421AX000XE0
Product
communications module CM 1542-1 for connection of S7-1500 to PROFINET as IO Controller or IO Device: TCP/IP, ISO-on-TCP, UDP, S7 communication, IP broadcast multicast, SNMPV1, time-of-day synchronization via NTP, 2xRJ45 (10/100 Mbit).
Notes
For this product a substitute is available: 6GK7542-1AX10-0XE0
6GK7542-1AX10-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK75421AX000XE0 | 6GK75421AX000XE0
Product Description communications module CM 1542-1 for connection of S7-1500 to PROFINET as IO Controller or IO Device: TCP/IP, ISO-on-TCP, UDP, S7 communication, IP broadcast multicast, SNMPV1, time-of-day synchronization via NTP, 2xRJ45 (10/100 Mbit).
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 06/12/2023
Notes
For this product a substitute is available: 6GK7542-1AX10-0XE0
6GK7542-1AX10-0XE0 Compare Products
Substitute information
Substitute 6GK7542-1AX10-0XE0
Replacement Description communications module CM 1542-1 for connection of S7-1500 to PROFINET as IO Controller or IO Device: TCP/IP, ISO-on-TCP, UDP, S7 communication, IP broadcast multicast, SNMPV1, time-of-day synchronization via NTP, 2xRJ45 (10/100 Mbit).
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.794 lb
Packaging Dimension 1.378 x 5.079 x 5.591
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169230100
UPC 887621848347
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2443
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
;