05/20/2024 12:08:22 PM
Product Catalog
  • Product Catalog
Minimize
6GK75425FX000XE0 | 6GK75425FX000XE0
Product
Communications processor CP 1542-5 for connection of SIMATIC S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, time-of-day synchronization, diagnostics, reduced quantity structure.
Notes
A successor is available for this product
6GK7542-5FX10-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK75425FX000XE0 | 6GK75425FX000XE0
Product Description Communications processor CP 1542-5 for connection of SIMATIC S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, time-of-day synchronization, diagnostics, reduced quantity structure.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 08/12/2022
Notes
A successor is available for this product
6GK7542-5FX10-0XE0 Compare Products
Successor information
Successor 6GK7542-5FX10-0XE0
Replacement Description Communications processor CP 1542-5 for connection of SIMATIC S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, time-of-day synchronization, diagnostics, reduced quantity structure.
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.747 lb
Packaging Dimension 1.575 x 4.724 x 4.921
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169259958
UPC 887621408527
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2443
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
;