11/21/2024 10:31:30 PM
Product Catalog
  • Product Catalog
Minimize
6GT23981CF10 | 6GT23981CF10
Product
Image similar
SIMATIC RF200/RF300 antenna ANT 8 M8x 38 mm, IP67, -25 to +70 °C, with trailing antenna wire, both ends plug-in PUR, UL 758, Length 3 m Consisting of: 1x 6GT23981CF00 1x 6GT23910AH30.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT23981CF10 | 6GT23981CF10
Product Description SIMATIC RF200/RF300 antenna ANT 8 M8x 38 mm, IP67, -25 to +70 °C, with trailing antenna wire, both ends plug-in PUR, UL 758, Length 3 m Consisting of: 1x 6GT23981CF00 1x 6GT23910AH30.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.309 lb
Packaging Dimension 1.496 x 0.315 x 0.315
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106024802
UPC 887621782085
Commodity Code 85291069
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-05
eClass 14 19-07-01-05
eClass 6 19-07-01-90
eClass 7.1 19-07-01-05
eClass 8 19-07-01-05
eClass 9 19-07-01-05
eClass 9.1 19-07-01-05
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
IDEA 4 6888
UNSPSC 15 43-22-31-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;