11/21/2024 8:57:57 PM
Product Catalog
  • Product Catalog
Minimize
6GT28211AC32 | 6GT28211AC32
Product
SIMATIC RF200 reader RF210R IO-Link IO-Link interface IP67, -25 to +70 °C; M18x 83 mm; with integrated antenna 8 Byte IO; 38.4 Kbit/s.
Notes
A successor is available for this product
6GT2821-1BC32 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT28211AC32 | 6GT28211AC32
Product Description SIMATIC RF200 reader RF210R IO-Link IO-Link interface IP67, -25 to +70 °C; M18x 83 mm; with integrated antenna 8 Byte IO; 38.4 Kbit/s.
Product family RF210R
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
A successor is available for this product
6GT2821-1BC32 Compare Products
Successor information
Successor 6GT2821-1BC32
Replacement Description SIMATIC RF200 reader RF210R IO-Link interface V1.1; IP67, -25 to +70 °C; M18x 83 mm; with integrated antenna 32 Byte IO; 230 Kbit/s
Price data
Price Group 767
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.143 lb
Packaging Dimension 1.969 x 1.969 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948601327
UPC 040892930603
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10-A
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
IDEA 4 6645
UNSPSC 15 43-21-17-10
Please follow the below links to get further information about the product:
|
;