11/24/2024 1:24:53 PM
Product Catalog
  • Product Catalog
Minimize
6GT28900AB00 | 6GT28900AB00
Product
SIMATIC RF600 DIN rail mounting kit for SIMATIC RF650R, RF680R, RF685R for mounting on DIN rail 35 mm, mounting rail S7-300, Mounting rail S7-1500; scope of delivery: 1 adapter set consisting of 1 spring, 1 locking lever, 4 screws, 2 mounting wings.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT28900AB00 | 6GT28900AB00
Product Description SIMATIC RF600 DIN rail mounting kit for SIMATIC RF650R, RF680R, RF685R for mounting on DIN rail 35 mm, mounting rail S7-300, Mounting rail S7-1500; scope of delivery: 1 adapter set consisting of 1 spring, 1 locking lever, 4 screws, 2 mounting wings.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.201 lb
Packaging Dimension 3.776 x 2.598 x 0.315
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622250006
UPC 887621894924
Commodity Code 73269098
LKZ_FDB/ CatalogID ID10.M
Product Group 4371
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-19
eClass 14 27-37-04-19
eClass 6 27-37-04-19
eClass 7.1 27-37-04-19
eClass 8 27-37-04-19
eClass 9 27-37-04-19
eClass 9.1 27-37-04-19
ETIM 7 EC001024
ETIM 8 EC001024
ETIM 9 EC001024
UNSPSC 15 43-21-17-10
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;