11/21/2024 10:23:58 PM
Product Catalog
  • Product Catalog
Minimize
6GT28980AC10
Product
SIMATIC RF600 wide-range voltage supply for SIMATIC RF systems In: AC: 100-240 V Out: 24 V DC 3 A CE, UL, CSA degree of protection IP 67 with power supply cable /connector UK Consisting of: 1x 6GT28980AC81 1x 6GT28980AC11.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT28980AC10
Product Description SIMATIC RF600 wide-range voltage supply for SIMATIC RF systems In: AC: 100-240 V Out: 24 V DC 3 A CE, UL, CSA degree of protection IP 67 with power supply cable /connector UK Consisting of: 1x 6GT28980AC81 1x 6GT28980AC11.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Packaging Dimension 11.811 x 5.906 x 11.811
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106025847
UPC Not available
Commodity Code 85044083
LKZ_FDB/ CatalogID ID10.M
Product Group 4371
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;