SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6MF28522AA00
Product
Image similar
SICAM A8000 CI-8522 is an Ethernet expansion module for CP-8050 with 2x fibre-optic and 3x electrical interfaces. Up to 2x CI-8522 can be connected on the left side of CP-8050. Two fibre-optic LC multimode plug-ins are included which support distances up to 2km. RSTP/PRP/HSR is supported.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6MF28522AA00
Product Description SICAM A8000 CI-8522 is an Ethernet expansion module for CP-8050 with 2x fibre-optic and 3x electrical interfaces. Up to 2x CI-8522 can be connected on the left side of CP-8050. Two fibre-optic LC multimode plug-ins are included which support distances up to 2km. RSTP/PRP/HSR is supported.
Product family Communication modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 0.924 lb
Packaging Dimension 0.004 x 0.004 x 0.004
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID SICAM
Product Group 1370
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 06/26/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;