11/24/2024 6:15:37 PM
Product Catalog
  • Product Catalog
Minimize
6NH78004BA00 | 6NH78004BA00
Product
Image similar
SINAUT ST7, TIM 4R-IE communications module for SIMATIC S7-300, S7-400, PC; with two RS232/RS485 interfaces for SINAUT Communication via standard WAN networks and two RJ45 interfaces for SINAUT communication via IP-based networks (WAN or LAN).
Notes
A successor is available for this product
6GK7543-1MX00-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH78004BA00 | 6NH78004BA00
Product Description SINAUT ST7, TIM 4R-IE communications module for SIMATIC S7-300, S7-400, PC; with two RS232/RS485 interfaces for SINAUT Communication via standard WAN networks and two RJ45 interfaces for SINAUT communication via IP-based networks (WAN or LAN).
Product family TIM 4R-IE (for S7-300/-400/PC)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
A successor is available for this product
6GK7543-1MX00-0XE0 Compare Products
Successor information
Successor 6GK7543-1MX00-0XE0
Replacement Description TIM 1531 IRC Communications module for SIMATIC S7-1500, S7-400, S7-300 and ET200SP with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and an RS-232/RS-485 interface for communication via classic wide area networks.
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.043 lb
Packaging Dimension 3.15 x 4.724 x 4.921
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169150828
UPC 662643426380
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
;