11/22/2024 11:34:03 AM
Product Catalog
  • Product Catalog
Minimize
6NH99100AA310AB0 | 6NH99100AA310AB0
Product
TeleControl Server Basic 64 V3.1; Single License for 1 installation; OPC (UA) - Server for IP communication with S7-1200, ET200SP, RTU3000C; Connection management of 64 RTUs; Routing between RTUs; multiproject-capable; Connection diagnose; Station monitoring; German and English User interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH99100AA310AB0 | 6NH99100AA310AB0
Product Description TeleControl Server Basic 64 V3.1; Single License for 1 installation; OPC (UA) - Server for IP communication with S7-1200, ET200SP, RTU3000C; Connection management of 64 RTUs; Routing between RTUs; multiproject-capable; Connection diagnose; Station monitoring; German and English User interface
Product family TeleControl Server Basic
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 694
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.419 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622557143
UPC 195125051935
Commodity Code 85235190
LKZ_FDB/ CatalogID IK
Product Group 2461
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;