11/22/2024 1:02:24 AM
Product Catalog
  • Product Catalog
Minimize
6RP00101AA320AA0 | 6RP00101AA320AA0
Product
Compact DC-DC Converter SINAMICS DCP 120 kW 200 A at 600 V DC continuous duty range; 0 - 800 V DC, bidirectional
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6RP00101AA320AA0 | 6RP00101AA320AA0
Product Description Compact DC-DC Converter SINAMICS DCP 120 kW 200 A at 600 V DC continuous duty range; 0 - 800 V DC, bidirectional
Product family Compact DC-DC Converters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 979
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 260.146 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766206146
Commodity Code 85044090900
LKZ_FDB/ CatalogID D21.1LD
Product Group 3615
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01/31/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-33-01
eClass 14 27-02-33-01
eClass 6 27-02-33-01
eClass 7.1 27-02-33-01
eClass 8 27-02-33-01
eClass 9 27-02-33-01
eClass 9.1 27-02-33-01
UNSPSC 15 39-12-20-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;