11/15/2024 3:28:02 AM
Product Catalog
  • Product Catalog
Minimize
6RX18004DE03 | 6RX18004DE03
Product
Image similar
Commutating reactor for converter; Phases: 1 F(Hz): 50/60; ILN=Ithmax(A): 15 UN(V): 400 (50Hz)/480 (60 Hz) UK (%): 4; Lrated (mH): 3.395 tA/insulating material class: 40°/B; IP00 connection: Terminal connection EN 61558-2-20
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6RX18004DE03 | 6RX18004DE03
Product Description Commutating reactor for converter; Phases: 1 F(Hz): 50/60; ILN=Ithmax(A): 15 UN(V): 400 (50Hz)/480 (60 Hz) UK (%): 4; Lrated (mH): 3.395 tA/insulating material class: 40°/B; IP00 connection: Terminal connection EN 61558-2-20
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 649
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 5.071 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621871673
Commodity Code 85045000
LKZ_FDB/ CatalogID D23.1LD
Product Group 4106
Group Code R220
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 09/05/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;