***spare part*** MICROMASTER 4 output reactor 200 V-480 V 3AC 10 A base FSB-FSB-1.243MH not base with V20 230 V: max. cable length up to 200 m 400 V: max. cable length up to 150 m 480 V: max. cable length up to 100 m
Notes
Article Number (Market Facing Number) |
6SE64003TC010BD3 | 6SE64003TC010BD3 |
Product Description |
***spare part*** MICROMASTER 4 output reactor 200 V-480 V 3AC 10 A base FSB-FSB-1.243MH not base with V20 230 V: max. cable length up to 200 m 400 V: max. cable length up to 150 m 480 V: max. cable length up to 100 m
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 11/13/2019 |
Notes |
.
.
|
Price Group |
R32 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
7.496 lb |
Packaging Dimension |
7.874 x 12.598 x 3.937 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169453318 |
UPC |
783087725263 |
Commodity Code |
85045000 |
LKZ_FDB/ CatalogID |
DA51-A |
Product Group |
9848 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|