****spare part**** SINAMICS line reactor for 16 kW Smart Line Module input: 380-480 V 3AC, 50/60 Hz
Notes
Additional Information:Successor 6SL3100-0EE21-6AA0 C-/D-types SIOS 109757116
.
.
Article Number (Market Facing Number) |
6SL30000CE216AA0 | 6SL30000CE216AA0 |
Product Description |
****spare part**** SINAMICS line reactor for 16 kW Smart Line Module input: 380-480 V 3AC, 50/60 Hz
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2019 |
Notes |
Additional Information:Successor 6SL3100-0EE21-6AA0 C-/D-types SIOS 109757116
.
.
|
Price Group |
R33 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
20.944 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948662809 |
UPC |
662643066500 |
Commodity Code |
85045000 |
LKZ_FDB/ CatalogID |
D21MC |
Product Group |
9485 |
Group Code |
R2S3 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|