11/22/2024 6:59:04 AM
Product Catalog
  • Product Catalog
Minimize
6SL30000JH347AA0 | 6SL30000JH347AA0
Product
SINAMICS Line harmonics filter Input 500-600V 3AC, 50/60 Hz 250/315 kW Input 660-690V 3AC, 50/60 Hz 400/450kW for reduction of the Low-frequency line harmonics
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30000JH347AA0 | 6SL30000JH347AA0
Product Description SINAMICS Line harmonics filter Input 500-600V 3AC, 50/60 Hz 250/315 kW Input 660-690V 3AC, 50/60 Hz 400/450kW for reduction of the Low-frequency line harmonics
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group ER2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 180 Day/Days
Net Weight (lb) 1322.774 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432299
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.3LD
Product Group 4926
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/30/2004
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-02-09
eClass 14 27-42-02-09
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-02-09
ETIM 7 EC002564
ETIM 8 EC002564
ETIM 9 EC002564
UNSPSC 15 39-12-10-28
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;