11/25/2024 8:39:56 PM
Product Catalog
  • Product Catalog
Minimize
6SL30001BH363AA0 | 6SL30001BH363AA0
Product
Image similar
BRAKING RESISTOR FOR SINAMICS S120 CABINET MODULE CENTRAL BRAKING MODULE RATED POWER 630KW 3AC 660-690V, 50/60HZ DEGREE OF PROTECTION IP21
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30001BH363AA0 | 6SL30001BH363AA0
Product Description BRAKING RESISTOR FOR SINAMICS S120 CABINET MODULE CENTRAL BRAKING MODULE RATED POWER 630KW 3AC 660-690V, 50/60HZ DEGREE OF PROTECTION IP21
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group ER2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 200 Day/Days
Net Weight (lb) 273.373 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643353860
Commodity Code 85332900
LKZ_FDB/ CatalogID D21.3LD
Product Group 4924
Group Code P122
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;