11/24/2024 12:33:59 PM
Product Catalog
  • Product Catalog
Minimize
6SL30400JA000AA0 | 6SL30400JA000AA0
Product
Image similar
SINAMICS S110 CONTROL UNIT CU305 DP WITH PROFIBUS INTERFACE WITHOUT MEMORY CARD
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30400JA000AA0 | 6SL30400JA000AA0
Product Description SINAMICS S110 CONTROL UNIT CU305 DP WITH PROFIBUS INTERFACE WITHOUT MEMORY CARD
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A90
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 1.213 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515010562
UPC 662643355413
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9608
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/29/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;