11/08/2024 1:35:14 PM
Product Catalog
  • Product Catalog
Minimize
6SL30544AG000AA0 | 6SL30544AG000AA0
Product
Image similar
***spare part only*** SINAMICS multimedia card 64 MB empty when ordering licenses using the Z option, an email address is for order
Notes
Product is no longer available. Successor:
6SL3054-4TC00-2AA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Product
Article Number (Market Facing Number) 6SL30544AG000AA0 | 6SL30544AG000AA0
Product Description ***spare part only*** SINAMICS multimedia card 64 MB empty when ordering licenses using the Z option, an email address is for order
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11/01/2022
Notes
Product is no longer available. Successor:
6SL3054-4TC00-2AA0 Compare Products
Successor information
Successor 6SL3054-4TC00-2AA0
Replacement Description SINAMICS S110 SD card 512 MB incl. licensing (Certificate of License, stored on the card) V4.4 SP3
Price data
Price Group R33
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.022 lb
Packaging Dimension 6.89 x 9.843 x 0.079
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948664032
UPC 662643486018
Commodity Code 85235110
LKZ_FDB/ CatalogID D21MC
Product Group 9670
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/26/2009
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;