11/01/2024 4:15:46 AM
Product Catalog
  • Product Catalog
Minimize
6SL30604AB200AA0 | 6SL30604AB200AA0
Product
SINAMICS DRIVE CLiQ CABLE IP20/IP20 Length: 2100mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30604AB200AA0 | 6SL30604AB200AA0
Product Description SINAMICS DRIVE CLiQ CABLE IP20/IP20 Length: 2100mm
Product family For SINAMICS S120 with production machines
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A83
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.287 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432701
Commodity Code 85444290
LKZ_FDB/ CatalogID D21MC
Product Group 9300
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/19/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;