11/01/2024 4:11:32 AM
Product Catalog
  • Product Catalog
Minimize
6SL30643BB000AA0 | 6SL30643BB000AA0
Product
Image similar
****spare part**** SINAMICS/SINUMERIK/SIMOTION BOP20 blanking cover for Control Unit CU3XX-X NCU 7X0 or D4XX-X
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30643BB000AA0 | 6SL30643BB000AA0
Product Description ****spare part**** SINAMICS/SINUMERIK/SIMOTION BOP20 blanking cover for Control Unit CU3XX-X NCU 7X0 or D4XX-X
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group R33
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.018 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621044930
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MCSP
Product Group 9485
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09/01/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-91
eClass 14 27-24-21-91
eClass 6 27-24-91-90
eClass 7.1 27-24-91-90
eClass 8 27-24-91-90
eClass 9 27-24-21-91
eClass 9.1 27-24-21-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;