11/25/2024 2:05:29 PM
Product Catalog
  • Product Catalog
Minimize
6SL30658AA003AA0
Product
Image similar
****spare part**** SINAMICS S120 terminal kit for Terminal Module TM120 1 complete set
Notes
Product is no longer available. Successor:
6SL3065-2CC00-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30658AA003AA0
Product Description ****spare part**** SINAMICS S120 terminal kit for Terminal Module TM120 1 complete set
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 06/12/2024
Notes
Product is no longer available. Successor:
6SL3065-2CC00-0AA0 Compare Products
Successor information
Successor 6SL3065-2CC00-0AA0
Replacement Description ****spare part**** SINAMICS S120 terminal kit for Terminal Module TM120 1 complete set
Price data
Price Group A85
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.077 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85369010
LKZ_FDB/ CatalogID D21MCSP
Product Group 9617
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09/16/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Loading Documents...
;