04/26/2024 7:20:30 PM
Product Catalog
  • Product Catalog
Minimize
6SL30700AA000AG0 | 6SL30700AA000AG0
Product
SIZER for Siemens Drives Configuring tool DVD for Windows 7 Ultimate (32/64 bit) Windows 7 Enterprise (32/64 bit) Windows 7 Prof. (32/64 bit) Windows 8.1 Home (32/64 bit) Windows 8.1 Enterprise 32/64 bit Windows 8.1 Prof. (32/64 bit) Windows 10 Enterprise 64 bit Windows 10 Professional 64 bit V 3.19
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30700AA000AG0 | 6SL30700AA000AG0
Product Description SIZER for Siemens Drives Configuring tool DVD for Windows 7 Ultimate (32/64 bit) Windows 7 Enterprise (32/64 bit) Windows 7 Prof. (32/64 bit) Windows 8.1 Home (32/64 bit) Windows 8.1 Enterprise 32/64 bit Windows 8.1 Prof. (32/64 bit) Windows 10 Enterprise 64 bit Windows 10 Professional 64 bit V 3.19
Product family SIZER for Siemens Drives engineering tool (integrated in the TIA Selection Tool)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.220 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106442347
UPC 662643067026
Commodity Code 85234910
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/30/2099
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;