11/17/2024 3:24:19 AM
Product Catalog
  • Product Catalog
Minimize
A5E00292714 | 6SL30720AA000AG0
Product
software on DL-DVD: STARTER commissioning tool for SINAMICS and MICROMASTER version V5.6 HF1 DL-DVD in German, English, Spanish, French and Italian contains also all released SINAMICS SSPs
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E00292714 | 6SL30720AA000AG0
Product Description software on DL-DVD: STARTER commissioning tool for SINAMICS and MICROMASTER version V5.6 HF1 DL-DVD in German, English, Spanish, French and Italian contains also all released SINAMICS SSPs
Product family STARTER commissioning tool
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Packaging Dimension 6.929 x 9.843 x 0.433
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169390507
UPC 662643067033
Commodity Code 85234910
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/22/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;