11/22/2024 2:32:55 AM
Product Catalog
  • Product Catalog
Minimize
6SL30724FA020XA5 | 6SL30724FA020XA5
Product
SINAMICS Startdrive Advanced V15.1, DVD, Advanced TIA Portal Engineering and Commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), incl. license key (Floating License)
Notes
Product is no longer available. Successor:
6SL3072-4KA02-0XG5 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL30724FA020XA5 | 6SL30724FA020XA5
Product Description SINAMICS Startdrive Advanced V15.1, DVD, Advanced TIA Portal Engineering and Commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), incl. license key (Floating License)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 04/01/2024
Notes
Product is no longer available. Successor:
6SL3072-4KA02-0XG5 Compare Products
Successor information
Successor 6SL3072-4KA02-0XG5
Replacement Description SINAMICS Startdrive Advanced V19 SP1 OSD / software download. Advanced TIA Portal engineering and commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), including license key (floating license) ******************************* email address required for delivery
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106442330
UPC 804766532771
Commodity Code 85234920
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;