SINAMICS V90 PN starter kit & SIMOTICS S-1FL6 Consisting of: Converter: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6 A 0-330 Hz for motor: 0.4 kW IP20, FS B, 55x170x170(WxHxD) Servo motor 1FL6034-2AF21-1AA1 PN=0.4 kW, NN=3000 rpm, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, Incremental encoder TTL 2500 inc/rev With feather key without holding brake Power cable, assembled 6FX3002-5CK01-1AD0 3 meters Signal cable pre-assembled 6FX3002-2CT20-1AD0 3 meters Pre-assembled I/O cable 6SL3260-4MA00-1VB0 1 meter The delivery quantity is limited(*)
Notes
Product was deleted without replacement
Sorry but this product is currently not available.
.
Article Number (Market Facing Number) |
6SL32000AE400AA0 | 6SL32000AE400AA0 |
Product Description |
SINAMICS V90 PN starter kit & SIMOTICS S-1FL6 Consisting of: Converter: 6SL3210-5FB10-4UF1 Input voltage: 200-240 V 1/3 AC 2.6 A 0-330 Hz for motor: 0.4 kW IP20, FS B, 55x170x170(WxHxD) Servo motor 1FL6034-2AF21-1AA1 PN=0.4 kW, NN=3000 rpm, IP65, M0=1.27 Nm, MN=1.27 Nm, AH 30 mm, Incremental encoder TTL 2500 inc/rev With feather key without holding brake Power cable, assembled 6FX3002-5CK01-1AD0 3 meters Signal cable pre-assembled 6FX3002-2CT20-1AD0 3 meters Pre-assembled I/O cable 6SL3260-4MA00-1VB0 1 meter The delivery quantity is limited(*)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2022 |
Notes |
Product was deleted without replacement
Sorry but this product is currently not available.
.
|
Price Group |
A97 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
50 Day/Days |
Net Weight (lb) |
8.157 lb |
Packaging Dimension |
14.449 x 21.654 x 9.843 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948673171 |
UPC |
804766297342 |
Commodity Code |
85044084 |
LKZ_FDB/ CatalogID |
SINAMICS V90 |
Product Group |
X052 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 04/01/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|