Starter kit SINAMICS V20 Consisting of SINAMICS V20 Rated power 0.37 kW with 150% overload for 60 s. 200-240 V 1 AC -10/+10% 47-63 Hz Integrated filter C1 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AQ Fieldbus: USS/MODBUS RTU With built-in BOP Degree of protection IP20/UL Open Type Size: FSAA 68x142x108 (WxHxD) Parameter loader BOP interface V20 BOP Smart Access The delivery quantity is limited to 3 units per customer.
Article Number (Market Facing Number) |
6SL32000AE500AA0 | 6SL32000AE500AA0 |
Product Description |
Starter kit SINAMICS V20 Consisting of SINAMICS V20 Rated power 0.37 kW with 150% overload for 60 s. 200-240 V 1 AC -10/+10% 47-63 Hz Integrated filter C1 I/O interface: 4 DI, 2 DQ, 2 AI, 1 AQ Fieldbus: USS/MODBUS RTU With built-in BOP Degree of protection IP20/UL Open Type Size: FSAA 68x142x108 (WxHxD) Parameter loader BOP interface V20 BOP Smart Access The delivery quantity is limited to 3 units per customer.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
A77 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (lb) |
3.351 lb |
Packaging Dimension |
11.22 x 12.992 x 7.756 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948674482 |
UPC |
804766462382 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
SINAMICS V20 |
Product Group |
X052 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/05/2010 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|