11/23/2024 7:24:37 AM
Product Catalog
  • Product Catalog
Minimize
6SL32000WF010AA0 | 6SL32000WF010AA0
Product
Image similar
SINAMICS V70/V90 Size C replacement fan
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32000WF010AA0 | 6SL32000WF010AA0
Product Description SINAMICS V70/V90 Size C replacement fan
Product family Supplementary system components
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A86
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.110 lb
Packaging Dimension 2.756 x 2.205 x 3.78
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948674239
UPC 887621509200
Commodity Code 84145925
LKZ_FDB/ CatalogID SINAMICS V70
Product Group 3503
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 07/05/2010
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-90
eClass 14 27-02-31-90
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-90
eClass 9.1 27-02-31-90
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;