10/25/2024 7:54:01 PM
Product Catalog
  • Product Catalog
Minimize
6SL32020AE210CA0 | 6SL32020AE210CA0
Product
Image similar
SINAMICS Output reactor for Power Module FSB base mounting possible
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32020AE210CA0 | 6SL32020AE210CA0
Product Description SINAMICS Output reactor for Power Module FSB base mounting possible
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 977
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 9.700 lb
Packaging Dimension 8.071 x 11.811 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169454841
UPC 662643433470
Commodity Code 85045000
LKZ_FDB/ CatalogID D11.1SD
Product Group 9791
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-42-01-07
eClass 1400 27-42-01-07
eClass 600 27-02-31-90
eClass 710 27-02-31-90
eClass 800 27-02-31-90
eClass 900 27-02-31-92
eClass 910 27-42-01-07
ETIM 700 EC002025
ETIM 800 EC002025
ETIM 900 EC002025
UNSPSC 1500 39-12-10-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;