11/24/2024 1:25:34 AM
Product Catalog
  • Product Catalog
Minimize
6SL32020AE220SA0 | 6SL32020AE220SA0
Product
Image similar
SINAMICS sine-wave filter for Power Module FSC base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 20.0 A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32020AE220SA0 | 6SL32020AE220SA0
Product Description SINAMICS sine-wave filter for Power Module FSC base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 20.0 A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 977
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 26.455 lb
Packaging Dimension 14.331 x 19.055 x 11.614
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169457095
UPC 662643526301
Commodity Code 85363030
LKZ_FDB/ CatalogID D11.1SD
Product Group 9791
Group Code R220
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 08/07/2008
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-02-10
eClass 14 27-42-02-10
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-02-10
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5110
UNSPSC 15 39-12-10-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;