****spare part**** SINAMICS V EMC filter 200-240 V 1-phase-AC 18 A 50/6 for SINAMICS V90 size 59x155x53 (WxHxD)
Notes
Article Number (Market Facing Number) |
6SL32030BB218VA0 | 6SL32030BB218VA0 |
Product Description |
****spare part**** SINAMICS V EMC filter 200-240 V 1-phase-AC 18 A 50/6 for SINAMICS V90 size 59x155x53 (WxHxD)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 08/13/2021 |
Notes |
.
.
|
Successor |
6SL3203-0BB21-8VA1 |
Replacement Description |
SINAMICS V90/S210 line filter category C2 for 200-240 V 1 AC, 18 A size 62x155x53 (WxHxD) |
Price Group |
R48 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (lb) |
1.984 lb |
Packaging Dimension |
3.543 x 8.268 x 3.346 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948673812 |
UPC |
804766360145 |
Commodity Code |
85361050 |
LKZ_FDB/ CatalogID |
SINAMICS V90 |
Product Group |
3580 |
Group Code |
R2S3 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 06/09/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|