SINAMICS G120C rated power 3AC380-480V +10/-20% 47-63Hz low overload: 0,55kW at 150% 3s, 110% 57s, 100% 240s high overload: 0,37kW at 200% 3s, 150% 57s, 100% 240s integrated filter class A external 24V I/O interface: 6DI, 2DO,1AI,1AO, 1Mot_t Safe Torque Off integrated Fieldbus: USS/ MODBUS RTU Protection: IP20/ UL OPEN TYPE Size: FSAA 173X73X155(HXWXD)
Article Number (Market Facing Number) |
6SL32101KE118AB2 | 6SL32101KE118AB2 |
Product Description |
SINAMICS G120C rated power 3AC380-480V +10/-20% 47-63Hz low overload: 0,55kW at 150% 3s, 110% 57s, 100% 240s high overload: 0,37kW at 200% 3s, 150% 57s, 100% 240s integrated filter class A external 24V I/O interface: 6DI, 2DO,1AI,1AO, 1Mot_t Safe Torque Off integrated Fieldbus: USS/ MODBUS RTU Protection: IP20/ UL OPEN TYPE Size: FSAA 173X73X155(HXWXD)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
963 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
2.866 lb |
Packaging Dimension |
10.63 x 8.858 x 3.346 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948668634 |
UPC |
804766249464 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
5673 |
Group Code |
R220 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|