11/23/2024 3:11:46 PM
Product Catalog
  • Product Catalog
Minimize
6SL32101KE260AF1 | 6SL32101KE260AF1
Product
Image similar
SINAMICS G120C rated power 380-480 V 3AC +10/-20% 47-63 Hz low overload: 30.0 kW at 150% 3 s, 110% 57 s, 100% 240 s high overload: 22.0 kW at 200% 3 s, 150% 57 s, 100% 240 s integrated filter class A external 24 V I/O interface: 6 DI, 2 DO, 1 AI, 1 AO, 1 Mot_t Safe Torque Off integrated fieldbus: PROFINET PN protection: IP20/ UL unenclosed frame size: FSD 472x 200x 237(HxWxD)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32101KE260AF1 | 6SL32101KE260AF1
Product Description SINAMICS G120C rated power 380-480 V 3AC +10/-20% 47-63 Hz low overload: 30.0 kW at 150% 3 s, 110% 57 s, 100% 240 s high overload: 22.0 kW at 200% 3 s, 150% 57 s, 100% 240 s integrated filter class A external 24 V I/O interface: 6 DI, 2 DO, 1 AI, 1 AO, 1 Mot_t Safe Torque Off integrated fieldbus: PROFINET PN protection: IP20/ UL unenclosed frame size: FSD 472x 200x 237(HxWxD)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 963
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (lb) 41.888 lb
Packaging Dimension 14.016 x 19.488 x 11.811
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948673201
UPC 804766375514
Commodity Code 85044086
LKZ_FDB/ CatalogID D11.1SD
Product Group 5820
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/13/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(2-chloroethyl) phosphate (TCEP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;