SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
Article Number (Market Facing Number) |
6SL32101PB130AL0 | 6SL32101PB130AL0 |
Product Description |
SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
975 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
3.307 lb |
Packaging Dimension |
3.543 x 7.283 x 11.024 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948666302 |
UPC |
887621829780 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9772 |
Group Code |
R220 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|