SINAMICS G120/S120 POWER MODULE PM240-2 FSG C3 WITH BUILT IN BRAKING CHOPPER 3AC380-480V+10/-10% 47-63Hz OUTPUT HIGH OVERLOAD: 160kW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 bis +50 DEG C (HO) OUTPUT LOW OVERLOAD: 200kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 bis +40 DEG C (LO) 1000x305x357 (HXWXD), FSG PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- Version V4.7 SP9 AND V5.1
Article Number (Market Facing Number) |
6SL32101PE337CL0 | 6SL32101PE337CL0 |
Product Description |
SINAMICS G120/S120 POWER MODULE PM240-2 FSG C3 WITH BUILT IN BRAKING CHOPPER 3AC380-480V+10/-10% 47-63Hz OUTPUT HIGH OVERLOAD: 160kW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 bis +50 DEG C (HO) OUTPUT LOW OVERLOAD: 200kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 bis +40 DEG C (LO) 1000x305x357 (HXWXD), FSG PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- Version V4.7 SP9 AND V5.1
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
975 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
249.122 lb |
Packaging Dimension |
46.85 x 15.551 x 23.268 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948676813 |
UPC |
804766567759 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
2255 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2018 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(2-chloroethyl) phosphate (TCEP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Cadmium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
Please follow the below links to get further information about the product:
|
|
|