11/24/2024 4:43:58 AM
Product Catalog
  • Product Catalog
Minimize
6SL32105BB215UV0 | 6SL32105BB215UV0
Product
****spare part**** 200-240 V 1-phase AC -10/+10 rated power 1.5 kW with 150% overload for 60 s unfiltered I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: B 140x160x165 (WxHxD)
Notes
Product is no longer available. Successor:
6SL3210-5BB21-5UV1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32105BB215UV0 | 6SL32105BB215UV0
Product Description ****spare part**** 200-240 V 1-phase AC -10/+10 rated power 1.5 kW with 150% overload for 60 s unfiltered I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: B 140x160x165 (WxHxD)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product is no longer available. Successor:
6SL3210-5BB21-5UV1 Compare Products
Successor information
Successor 6SL3210-5BB21-5UV1
Replacement Description SINAMICS V20 200-240V 1AC -10/+10% 47-63Hz rated power 1.5 kW with 150% overload for 60 sec. unfiltered I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: AC 90x160x147(WxHxD)
Price data
Price Group R48
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A999A / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.527 lb
Packaging Dimension 7.874 x 9.055 x 7.48
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408102927
UPC Not available
Commodity Code 85044085
LKZ_FDB/ CatalogID SINAMICS V20
Product Group 3580
Group Code R2S3
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 07/05/2010
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;