11/21/2024 1:14:32 PM
Product Catalog
  • Product Catalog
Minimize
6SL32105HB104UF0 | 6SL32105HB104UF0
Product
SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 5.0A; 45-66Hz; Output voltage: 0-input V; 2.4A; 0-550Hz; Motor: 0.4 kW; degree of protection: IP20; Frame size B; 55 x 170 x 170 (WxHxD)
Notes
A successor is available for this product
6SL5310-1BB10-4CF0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32105HB104UF0 | 6SL32105HB104UF0
Product Description SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 5.0A; 45-66Hz; Output voltage: 0-input V; 2.4A; 0-550Hz; Motor: 0.4 kW; degree of protection: IP20; Frame size B; 55 x 170 x 170 (WxHxD)
Product family SINAMICS S210 servo converters
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Notes
A successor is available for this product
6SL5310-1BB10-4CF0 Compare Products
Successor information
Successor 6SL5310-1BB10-4CF0
Replacement Description SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 5.0 A; 45-66 Hz; output voltage: 0-input V 2.4 A; 0-550 Hz; motor: 0.4 kW; degree of protection: IP20; frame size B; 55 x 170 x 170 (WxHxD)
Price data
Price Group A96
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 2.866 lb
Packaging Dimension 8.543 x 9.331 x 3.031
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948675762
UPC 804766539091
Commodity Code 85044095
LKZ_FDB/ CatalogID D32
Product Group 9019
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05/31/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
You can also add options to the product.
Loading Documents...
;